Menu
Only for professionals

DIN 7981 C  similar to ISO 7049

Tapping screws
Material: Steel | Surface: zinc-plated

For further information please contact us.

Description

similar to ISO 7049 | DIN standard has been withdrawn
DIN 7981 C | steel | zinc-plated | Cr(VI) - free | thread type ST (sheet metal)

Note: Similar to ISO 7049 | DIN-standard has been withdrawn | changed head measurements with ISO norm

technical details

Read on Hide
Cr(VI) Note Cr(VI)-free
Flange/washer without flange
Force application Cross-slot (Phillips)
Head shape Button head
Installation method Screw into place with tool
Material Steel
Risk hydrogen embrittlement
RoHs conformal
Surface zinc-plated
Thread type Thread type ST (sheet metal)

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Fastening and assembly technology: Products and services English 1180/21-V1-EN 8.79 MB / PDF
Data sheet: Technical information and dimensions of the product English 04/2021 121.32 KB / PDF
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF
Contact

General questions:
Phone: +7 8162 948-700 | +7 495 995-70-47 (Moscow)
E-mail:

You come from another country? Here you can find further contact persons.